Fume Exhaust Fans

The FumeJet® exhaust fan is a pre-engineered, centrifugal exhaust system. Its design allows for safe exhaust and dispersion of contaminated air in commercial, institutional or industrial applications. FumeJet offers quick and easy package installation; slip-fit stack connections, inlet collar and optional equipment supports. The FumeJet exhaust fan simplifies an installation with options available to configure each unique application as an alternative to a field built-up system. The fan and stack assembly has been designed and factory tested to withstand a force of 34 PSF (equivalent to 115 mph) without the need for guy-wires.

OVERVIEW

FJI

The FJI is available in belt or direct drive for AMCA class 0, l or ll. Available system heights range from 7 ft (2.5 m) to 15 ft (4.5 m). Options are available for spark resistance, higher temperature or corrosive exhausts. Applications include food packaging, welding, paint systems, and wastewater treatment exhaust systems among others.

  • 200 to 18,000 cfm per fan
  • Up to 9 in. wg
  • AMCA Spark B or C resistant construction (available)
  • 500°F max temperature (continuous)

Certifications:

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:

FJC-300

Model FJC-300 is a belt-driven, arrangement 10 unit available in either coated steel and bolted or welded construction, or a galvanized finish and bolted construction. The unit has a compact footprint with motor and drives located under a common weather hood. A corrosion resistant coating allows for use with corrosive exhausts such as those found in wastewater treatment plants, medical instrument sterilization, or isolation rooms.

  • 200 to 5,000 cfm per fan
  • Up to 4.5 in. wg
  • AMCA Spark B or C resistant construction (available)
  • 400°F max temperature (continuous)
Certifications:

AMCA licensed Air (AMCA 210) sizes 6 - 10

AMCA licensed Air and Sound (AMCA 210 and 300) sizes 12 -24

Notice Of Acceptance (NOA High Wind)

UL/cUL Listed for Electrical (UL/cUL 705)