Mixed Flow Supply Fans

When your applications doesn't call for heating or cooling, the mixed flow supply fan is the ideal solution utilizing mixed flow wheel technology for a highly efficient, low sound solution.

OVERVIEW

KSQ

Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mixed flow wheel, galvanized steel housing and various configurations of intake hoods and discharges.

  • Up to 16,750 cfm
  • Up to 3.75 in. wg.
  • Vari-Green® EC motors up to 10 hp
Certifications:

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: