Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
SKU | DESCRIPTION | PRICE | LEAD TIME | |||
---|---|---|---|---|---|---|
Model:
Model
Model / Size:
Selection Model
|
Vari-Green 2-Speed Control, with Digital Inputs, Product # 384903 | $460.20 |
In stock
11 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Touch Remote, Product # 385396 | $167.10 |
In stock
2 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Remote Dial, with Min/Max Setting, Product # 385803 | $108.44 |
In stock
29 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Transformer Retrofit Kit, Product # 867009 | $509.12 |
In stock
33 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Constant Pressure Control, Integral Transducer with Duct Probe, Product # 872982 | $1,687.84 |
In stock
10 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Constant Pressure Control, Integral Transducer with Room Probe, Product # 872983 | $1,435.20 |
In stock
2 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Constant Pressure Control, Integral Transducer with 2 Room Probes, Product # 872984 | $1,482.31 |
In stock
2 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Constant Airflow Control, Integral Transducer with Pitot Tube, Product # 872985 | $1,942.19 |
In stock
3 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Constant Pressure Control, Remote Transducer with Duct Probe, Product # 872986 | $2,049.73 |
In stock
1 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Constant Pressure Control, Remote Transducer with Room Probe, Product # 872987 | $2,005.32 |
In stock
3 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Constant Pressure Control, Remote Transducer with 2 Room Probes, Product # 872988 | $1,466.31 |
8 Days
Lead Time |
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Constant Airflow Control, Remote Transducer with Pitot Tube, Product # 872989 | $1,987.41 |
8 Days
Lead Time |
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green VOC Control, Product # 384589 | - |
Obsolete
|
|||
Model:
Model
Model / Size:
Selection Model
|
Vari-Green Temperature/Humidity Control, Product # 384666 | - |
Obsolete
|
The two-speed control allows motor RPM (fan speed) to operate between two discreet speeds (A or B) through an SPDT switch or relay connected to the dry contact input or through wet voltage (115-230VAC) applied to the digital input terminal. This control accepts an input voltage of 115/208-240V and is intended for use with Greenheck's Vari-Green motor. Recommended for use in schools, restaurants, multi-family structures and condos where manual or demand controlled ventilation applications requiring high and low speed operation exist.
The Vari-Green remote dial control allows the user to manually adjust the fan's speed from a remote location. This control includes a countdown timer to automatically turn the fan off after 10, 30, 60 or 90 minutes. Recommended for use in commercial buildings and restaurants.
The Vari-Green remote dial control allows the user to manually adjust the fan's speed from a remote location. This control mounts to a wall using a 2x4 junction box and is supplied with a wall cover plate. Recommended for use in commercial buildings and restaurants.
The Vari-Green transformer provides a 24-volt power source from the existing line voltage at the fan to the motor and controls. It has two dry auxiliary contacts (one normally open and one normally closed) available to signal a motorized damper or interlock with other devices.
The Constant Pressure Control can be used to monitor static pressure in a system, automatically adjusting the fan speed to maintain a desired static pressure. This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.
The Constant Pressure Control can be used to monitor static pressure in a system, automatically adjusting the fan speed to maintain a desired static pressure. This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.
The Constant Pressure Control can be used to monitor static pressure in a system, automatically adjusting the fan speed to maintain a desired static pressure. This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.
The Constant Airflow Control is used to monitor velocity pressure in a system, automatically adjusting the fan speed to maintain a desired velocity pressure (constant CFM). This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.
The Constant Pressure Control can be used to monitor static pressure in a system, automatically adjusting the fan speed to maintain a desired static pressure. This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.
The Constant Pressure Control can be used to monitor static pressure in a system, automatically adjusting the fan speed to maintain a desired static pressure. This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.
The Constant Pressure Control can be used to monitor static pressure in a system, automatically adjusting the fan speed to maintain a desired static pressure. This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.
The Constant Airflow Control is used to monitor velocity pressure in a system, automatically adjusting the fan speed to maintain a desired velocity pressure (constant CFM). This control reduces energy consumption not only by reducing the speed and the energy used by the fan, but will also reduce the amount of conditioned air that is exhausted. Recommended for use in multi-family structures, hotels and schools where demand control ventilation applications exist.
The Indoor Air Quality VOC control senses the level of volatile organic compounds (VOCs) in a space and automatically adjusts the ventilation rate to the space by increasing or decreasing the speed of the fan based on the level of VOCs present. Up to 10,000 unique VOCs exist and Greenheck's VOC sensor can detect all of them. Recommended for applications experiencing intermittent human traffic including bathrooms, classrooms, cafeterias, or other spaces where quality of air is a concern.
The Indoor Air Quality Temperature / Humidity control monitors the temperature and/or the relative humidity in a space. It will automatically adjust the ventilation rate to or from a space by increasing or decreasing the speed of the fan based on the desired set point. Recommended for use in assisted living facilities, schools, prisons and buildings constructed of materials that are more sensitive to high moisture levels.