In most cases the best way to find Greenheck replacement parts is with your product serial number. However, select Greenheck parts are only available based on your product model. Please select from the following product models to identify and purchase replacement parts.
Use the calculator to determine the Air Exchange (CFM) required to adequately ventilate an area.
Enter information into the fields below to calculate the required airflow per fan.
To calculate the CFM required to adequately ventilate an area, we divide the room volume by the appropriate “Minutes per Change” value.
[CFM] = [Room Volume] / [Min./Chg.]
Airflow (CFM) per Fan
*
Starred items represent required fields.
Calculate Static Pressure (SP)
Use the calculator to determine the amount of static pressure the fan must overcome.
The pressure generated by fans in ductwork is typically very small. An accurate measurement of static presure is critical to proper fan selection however. Static pressure in fan systems is typically less than 2" SP, or 0.072 Psi.
The amount of static pressure that the fan must overcome depends on the air velocity in the ductwork, the number of duct turns (and other resistive elements), and the duct length. For properly designed systems with sufficient make-up air, the guidelines in the table below can be used for estimating static pressure.
Static pressure
*Starred items represent required fields.
Static Pressure Guidelines
Non-Ducted 0.05" to 0.20"
Ducted 0.20" to 0.40" per 100 feet of duct (assuming duct air velocity falls within 1,000 to 1,800 feet per minute)
Important: Static pressure requirements are significantly affected by the amount of make-up air supplied to an area. Insufficient make-up air will increase static pressure and reduce the amount of air that will be exhausted. Remember, for each cubic foot of air exhausted, one cubic foot of air must be supplied.
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
16 x 16 inch fan panel with prepunched mounting holes for easy installation and precise alignment
Speed controllable, with up to 30% turndown
8 inch aluminum propeller offering superior corrosion resistance
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
20 x 20 inch fan panel with prepunched mounting holes for easy installation and precise alignment
Speed controllable, with up to 30% turndown
12 inch aluminum propeller offering superior corrosion resistance
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
22 x 22 inch fan panel with prepunched mounting holes for easy installation and precise alignment
Speed controllable, with up to 30% turndown
14 inch aluminum propeller offering superior corrosion resistance
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
20 x 20 inch fan panel with prepunched mounting holes for easy installation and precise alignment
Speed controllable, with up to 30% turndown
12 inch aluminum propeller offering superior corrosion resistance
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
Speed controllable, with up to 30% turndown
18 inch aluminum propeller offering superior corrosion resistance
24 x 24 inch fan panel with prepunched mounting holes for easy installation and precise alignment
Model BSQ centrifugal inline fan features a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are the ideal selection for indoor clean air applications including intake, exhaust, return or make-up air.
Model BSQ centrifugal inline fan features a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are the ideal selection for indoor clean air applications including intake, exhaust, return or make-up air.
Model BSQ centrifugal inline fan features a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are the ideal selection for indoor clean air applications including intake, exhaust, return or make-up air.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.