Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
To calculate the CFM required to adequately ventilate an area, we divide the room volume by the appropriate “Minutes per Change” value.
Airflow (CFM) per Fan
Starred items represent required fields.
Non-Ducted 0.05" to 0.20"
Ducted 0.20" to 0.40" per 100 feet of duct (assuming duct air velocity falls within 1,000 to 1,800 feet per minute)
Fittings 0.08" per fitting (elbow, register, grill, damper, louver, duct turn, etc.)
Kitchen Hood Exhaust 0.625" to 1.50"
Important: Static pressure requirements are significantly affected by the amount of make-up air supplied to an area. Insufficient make-up air will increase static pressure and reduce the amount of air that will be exhausted. Remember, for each cubic foot of air exhausted, one cubic foot of air must be supplied.
SKU | DRIVE TYPE | HP | VOLTAGE | MOTOR PHASE | CFM RANGE | FRPM RANGE | BASE/PANEL LENGTH x WIDTH | PRICE | LEAD TIME | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Model:
GRS
Model / Size:
GRS-10
|
- | - | - | - | - | - | 19 x 19 in | $260.14 |
In stock
45 on Hand
|
Add to Compare List |
|
Model:
GRS
Model / Size:
GRS-12
|
- | - | - | - | - | - | 22 x 22 in | $287.05 |
In stock
37 on Hand
|
Add to Compare List |
|
Model:
GRS
Model / Size:
GRS-15
|
- | - | - | - | - | - | 22 x 22 in | $374.76 |
In stock
7 on Hand
|
Add to Compare List |
|
Model:
GRS
Model / Size:
GRS-16
|
- | - | - | - | - | - | 26 x 26 in | $388.72 |
In stock
18 on Hand
|
Add to Compare List |
|
Model:
GRS
Model / Size:
GRS-18
|
- | - | - | - | - | - | 30 x 30 in | $467.46 |
In stock
6 on Hand
|
Add to Compare List |
|
Model:
GRS
Model / Size:
GRS-20
|
- | - | - | - | - | - | 30 x 30 in | $481.41 |
In stock
2 on Hand
|
Add to Compare List |
|
Model:
GRS
Model / Size:
GRS-24
|
- | - | - | - | - | - | 34 x 34 in | $712.65 |
In stock
10 on Hand
|
Add to Compare List |
|
Model:
GRS
Model / Size:
GRS-8
|
- | - | - | - | - | - | 19 x 19 in | $237.22 |
In stock
25 on Hand
|
Add to Compare List |
|
Model:
GRS
Model / Size:
GRS-30
|
- | - | - | - | - | - | 40 x 40 in | $1,120.30 |
25 Days
Lead Time |
Add to Compare List |
For natural gravity or positive pressure systems, model GRS offers excellent performance and durability for intake or relief applications. Featuring an exceptional low silhouette design and rugged construction this model is both efficient and economical.
For natural gravity or positive pressure systems, model GRS offers excellent performance and durability for intake or relief applications. Featuring an exceptional low silhouette design and rugged construction this model is both efficient and economical.
For natural gravity or positive pressure systems, model GRS offers excellent performance and durability for intake or relief applications. Featuring an exceptional low silhouette design and rugged construction this model is both efficient and economical.
For natural gravity or positive pressure systems, model GRS offers excellent performance and durability for intake or relief applications. Featuring an exceptional low silhouette design and rugged construction this model is both efficient and economical.
For natural gravity or positive pressure systems, model GRS offers excellent performance and durability for intake or relief applications. Featuring an exceptional low silhouette design and rugged construction this model is both efficient and economical.
For natural gravity or positive pressure systems, model GRS offers excellent performance and durability for intake or relief applications. Featuring an exceptional low silhouette design and rugged construction this model is both efficient and economical.
For natural gravity or positive pressure systems, model GRS offers excellent performance and durability for intake or relief applications. Featuring an exceptional low silhouette design and rugged construction this model is both efficient and economical.
For natural gravity or positive pressure systems, model GRS offers excellent performance and durability for intake or relief applications. Featuring an exceptional low silhouette design and rugged construction this model is both efficient and economical.
For natural gravity or positive pressure systems, model GRS offers excellent performance and durability for intake or relief applications. Featuring an exceptional low silhouette design and rugged construction this model is both efficient and economical.
Model GRS is an aluminum ventilator designed to be used as an intake or relief unit on natural gravity or negative pressure systems. The GRS has a curb cap and requires a roof curb for installation.
Our performance filter tool can help you choose the right product based on your performance requirements.