Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
SKU | DESCRIPTION | PRICE | LEAD TIME | |||
---|---|---|---|---|---|---|
Model:
Model
Model / Size:
Selection Model
|
Speed Control, Product # 317892 | $238.04 |
In stock
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 6 Amp, 240V, Wall Mounted, Product # 380896 | $115.06 |
In stock
3 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 120V, 8A, Product # 381907 | $215.56 |
In stock
5 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Control, Speed, H9785B, Product # 382136 | $115.06 |
In stock
9 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 6 Amp, 120V, Wall Mounted, Product # 385031 | $115.06 |
In stock
32 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 8 Amp, 240V, Wall Mounted, Product # 385032 | $80.10 |
In stock
2 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 15W, Fsc15-120, Product # 385206 | $440.37 |
In stock
2 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 10A, 120V, with Dial, Fsc10-120, W/Re, Product # 387048 | $450.00 |
In stock
2 on Hand
|
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 10 Amp, 120V, Wall Mounted, Product # 385205 | $117.81 |
3 Days
Lead Time |
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Potentiometer, Product # 384577 | $174.56 |
5 Days
Lead Time |
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 3W, Product # 3WSSC | $210.27 |
15 Days
Lead Time |
Add to Compare List |
||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, KBWC-28LK 240VAC, with Lead, Product # 8WSSC | - |
Obsolete
|
|||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 5 Amp 277 Volt, Product # SSC5A277V | - |
Obsolete
|
|||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 5 Amp 240 Volt, Product # SSC5A240V | - |
Obsolete
|
|||
Model:
Model
Model / Size:
Selection Model
|
Speed Control, 5W H1425G, Product # 5WSSC | - |
Obsolete
|
Speed controls are used for manual adjustment of the fan’s performance for final system balancing or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow with a speed control. This reduction in airflow and fan speed is also accompanied by a reduction in noise level. Note: For use on direct drive fans with single phase, PSC or shaded pole motors.
Speed controls are used for manual adjustment of the fan’s performance (for final system balancing) or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow with a speed control. This reduction in airflow and fan speed is also accompanied by a reduction in noise level. Note: For use on direct drive fans with single phase, PSC or shaded pole motors.
Speed controls are used for manual adjustment of the fan’s performance (for final system balancing) or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow with a speed control. This reduction in airflow and fan speed is also accompanied by a reduction in noise level. Note: For use on direct drive fans with single phase, PSC or shaded pole motors.
Speed controls are used for manual adjustment of the fan’s performance (for final system balancing) or to control the fan’s output in confined spaces, such as conference or meeting rooms. The fan can be adjusted to 60% of design airflow with a speed control. This reduction in airflow and fan speed is also accompanied by a reduction in noise level. Note: For use on direct drive fans with single phase, PSC or shaded pole motors.